Network/server enclosures TS IT Dynaload with shock pallet

Article no.: DK 9962182

Model no.: DYNA 42U 2000H600W1200D W-PALLET RAL9005

The TS IT Dynaload rack is built for integration and rapid deployment. Overall load capacity at 2500 lbs. Includes shock pallet and ramp.

Article no.:
DK 9962182
Model no.:
DYNA 42U 2000H600W1200D W-PALLET RAL9005
Product description
The TS IT Dynaload arrives on a special shock absorbing, torque preventing pallet, ready for build-out and rapid deployment.
Material
Carbon steel
Surface finish
Interior installation: Dipcoat-primed
Doors and roof: Dipcoat-primed, powder coated
General color
RAL 9005
Color
Enclosure frame and panels: RAL 9005
Interior installation: RAL 9005
Supply includes
Enclosure frame TS 8 with doors and roof plate
Carbon steel door at the front, vented (free area in perforated carbon steel part approx. 85 %), 180° hinges
Carbon steel door at rear, ventilated in one piece (free area in perforated carbon steel part approx. 85 %), 130° hinges
Comfort handle (8611.200 lock) front and rear
Roof plate, multi-piece, removable, with side cable entry in the depth and covered cut-out for fan mounting plate
Spacers to raise the fan cover plate, for passive cooling (supplied loose)
Grounding accessories (supplied loose)
Captive nuts, M6, conductive (supplied loose)
Preinstalled heavy-duty casters
Shock pallet and ramp, with transportation brackets
Dimensions
Width: 600 mm
Height: 2,000 mm
Depth: 1,200 mm
( Width: 23.6 ˝
Height: 78.7 ˝
Depth: 47.2 ˝ )
Installation height for components
42 U
Load capacity of the 19" levels
1,134 kg
( 2,500 lb. )
Packaging unit
1 pc(s).
Net weight
528.99 lb
Gross weight
528.99 lb
UPC-Code
88429
Approvals
UL + C-UL (listed)
Data sheets
Data sheets