TS IT Industry 4.0 / Edge

Article number: TS 9969.894

Model no.: TS IT 42U 2000H0800W0800D NEMA 12

TS IT NEMA 12, 19" mounting angles, viewing door, HWD: 2000 x 800 x 800 mm, 42 U

Article number:
TS 9969.894
Model no.:
TS IT 42U 2000H0800W0800D NEMA 12
Product description
TS IT NEMA 12, 19" mounting angles, viewing door, HWD: 2000 x 800 x 800 mm, 42 U
Material
Carbon steel
Viewing door: Polycarbonate, 3 mm
Surface finish
Enclosure frame: Dipcoat-primed
Doors and roof: Dipcoat-primed, powder coated
Interior installation: Dipcoat-primed
Basic color
RAL 7035
Color
Housing frame, panels and interior fittings: RAL 7035
Supply includes
Enclosure frame with front and rear door
Lock front and rear: Comfort handle and security lock 12321
Front and rear 482.6 mm (19") Z-rail mounting sections, depth adjustable mounting
Connection accessories for potential equalization with earthing point (supplied loose)
50 multi-tooth screws M6, captive nuts M6, conductive (supplied loose)
IPPC pallet
Roof plate, one-piece, solid
Base, gland plate(s)
Dimensions
Width: 800 mm
Height: 2,000 mm
Depth: 800 mm
( Width: 31.5 ˝
Height: 78.7 ˝
Depth: 31.5 ˝ )
Height units
42 U
Mounting space to 19" level, front/rear
66 mm / 189 mm
Design doors
Solid
Design of 19" mounting level(s)
Profile rails, 482.6 mm (19")
Load capacity
15,000 N
Note
The door-opening angle may vary depending on site requirements or applications
Customs tariff number
8473309000
UPC-Code
837
Documentation
Sell sheet
Data sheets
Technical Data sheet