Enclosures Wall-mounted IT Enclosures Compact 19" enclosures for small network applications. For optimal access and flexible use as a wall-mounted or floor-standing enclosure. Wall-mounted IT Enclosures FlatBox Flat-packed enclosure. For optimal access and flexible use as a wall-mounted or floor-standing enclosure. Read more Wall-mounted IT Enclosures EL Wall-Mounted Housings 3-part wall-mounted housing with 19” mounting rails and designer glazed door. The swiveling center part offers optimum access to the installed components from the front and rear. The wall mounting part allows cable entry from above and below. Read more