Modular and Freestanding Enclosures

TS 8 Baying Systems, Carbon Steel

TS 8 baying system – the system platform for practically all applications. When used in conjunction with the system accessories, every enclosure transformed into a specialist for particular tasks. The frame profile of the TS 8 saves a significant amount of space and facilitates easy interior installation. It also allows a baying arrangement on all sides.

Build your power isolation enclosure solution today

With the TS 8 Power Isolation Enclosure Selector Tool you can build a complete, bayed enclosure system to fit your application in three easy steps.

Looking for CAD models?

Download over 70 different model types using our online CAD tool.

TS 8 Baying Systems, Carbon Steel

Baying systems TS 8

Due to its symmetrical profile in terms of width and depth, the TS 8 baying system, made from carbon steel, saves considerable space and facilitates easy internal installation. It also allows a baying arrangement on all sides. In addition, the...

TS 8 Baying Systems, Carbon Steel

TS 8 Floormount Enclosure

Rittal's Floormount TS 8 combines the strength of unibody floormount enclosures with the flexibility of Rittal's revolutionary modular design. With its double door configuration and wide range of accessories, Rittal's Floormount TS 8 is sure to meet...

TS 8 Baying Systems, Carbon Steel

TS 8 Floormount Enclosure Type 3R

The Type 3R rated TS8 floormount enclosure includes all the features and benefits of Rittal’s TS8 enclosure line — with the addition of a unique roof design that shrouds the top of the enclosure to prevent the entry of water. The floormount...

TS 8 Baying Systems, Carbon Steel

Baying systems TS 8 IP 66/NEMA 4

Rittal perfected the concept of the industrial modular enclosure with the TS 8 series. These single door, NEMA Type 4 rated enclosures consist of a frame with door, rear wall, and roof plate. Purchase sidewalls and plinth separately for complete assembly.

TS 8 Baying Systems, Carbon Steel

Baying systems TS 8 Type 3R

Rittal perfected the concept of the industrial modular enclosure with the TS 8 series. These single door, UL Type 3R rated enclosures consist of a frame with door, rear wall, and roof plate. Purchase sidewalls and plinth separately for complete assembly.