Pushbutton boxes PB extra deep

Article number: PB 9817.610

Model no.: PB01305X1CY

The NEMA rated PB series pushbutton box enclosure is designed for indoor use to house pushbuttons, selector switches, and pilot lights. This enclosure protects equipment from dirt, dust, sprayed water, oil, and coolants.

Article number:
PB 9817.610
Model no.:
PB01305X1CY
Material
Carbon steel
Surface finish
Housing and cover: Dipcoat primed, powder-coated on the outside, textured paint
Color
RAL 1018
Supply includes
Wall mounting bracket
Mounting panel: Zinc-plated
Cover screws, captive
Hole diameter
30.5 mm
Number of holes
1
Dimensions
Width: 102 mm
Height: 102 mm
Depth: 121 mm
( Width: 4.02 ˝
Height: 4.02 ˝
Depth: 4.76 ˝ )
Protection category NEMA
NEMA 12
NEMA 13
NEMA 4
Packaging unit
1 pc(s).
UPC-Code
93578
Product description
PB pushbutton box, extra deep, 1-hole, 30.5 mm hole diameter, 4.02" H x 4.02" W x 4.76" D, Carbon Steel, Yellow