Vorteile für Planer

.

Quick and easy project planning thanks to all data and macros being available in the EPLAN Data Portal, in EPLAN Fluid and on the CADENAS platform.

Series production of standardised solutions means Rittal chillers with a wide output range of 1 to 40 kW are available from stock. Pre-configured options simplify the order process and also cut delivery times.

Compliance with international standards and approval criteria enables global use.

The wide voltage range means units are compatible with all common mains frequencies and voltages around the world.

The reliable worldwide Rittal service network and global availability of spare parts ensure fail-safe operation. Components are given QR codes, which makes it easier to reorder consumables and spare parts.

Selection and planning – your climate control system in just 4 steps

The Rittal chiller configurator makes the process of selecting the appropriate chiller 40% faster.

It’s this easy:

  • Easy calculation of cooling output
  • Automatic selection of series (1 to 40 kW)
  • Selection of product-specific system accessories
  • Automatic transfer to parts list
  • Pre-defined options are easy to select
  • Access to explanation of options that can be selected
  • Automatic compilation of all technical data
  • Interactive characteristic curves (cooling output & pump performance) available
  • Drawings in various formats can be downloaded via CADENAS
  • Automatic transfer to shopping cart/web shop

The benefits for you:

  • Accurate and automated calculation basis
  • Error-free configuration of products and accessories
  • Quick and easy ordering thanks to pre-defined options
  • Manufacturing documents (e.g. characteristic curves, drawings, parts lists) available in just a few clicks
  • Direct transfer to Rittal online shop with price and availability details

Wide output range of 1 to 40 kW available from stock

Climate Control

Fans & Filter Fans/ Air to Air Heat Exchangers

Ambient air cooling units are ideal for dissipating heating loads exceptionally cost-effectively. Condition: The ambient air must be relatively clean and at temperatures below the required enclosure internal temperature.

Climate Control

Air Conditioners/ Thermoelectric Coolers

With cooling units, the temperature inside the enclosure is kept at a constant level independent of the ambient temperature. The air flow meets individual requirements. Due to two separate circuits, no dust penetrates into the enclosure.

Climate Control

Liquid Cooling Packages / Air to Water Heat Exchangers / Chiller

Efficient liquid cooling may be used in all situations where a high cooling load is required, such as process and machine cooling or when dissipating heat loss from enclosures via air/water heat exchangers.

Climate Control

Heaters

Heating systems ensure that the correct heating capacity is always available to avoid condensate formation, particularly when installed outside.

Further information and contacts for tailored advice

Zip code

Rittal chillers in use

Bosch Rexroth AG

A chiller in the iron foundry

Das Unternehmen Bosch Rexroth GmbH betreibt am Standort Lohr am Main eine eigene Gießerei, inklusive Sandaufbereitungsanlage. Beim Schutz der Steuerungstechnik entschied sich das Unternehmen für eine flüssigkeitsbasierte Kühllösung, den Top Therm...

Bosch Rexroth

Fifty percent less energy consumption

You should never underestimate the energy consumption of machine tools: cooling enclosures and spindles for instance account for more than 15 per cent of it. A test installation in a CNC lathe at Bosch Rexroth demonstrated that the new Rittal Blue e+...