Water industry

Protection for critical infrastructure

Perfect protection for critical infrastructures

Outdoor enclosure solutions for the water industry

Water catchment and treatment, waste disposal and the circular economy are topics of global relevance. If downtimes are to be avoided, the electrical equipment must be afforded first-class protection – especially in outdoor environments.

Digitalisation has established the prerequisites for intelligent water management, and that in turn calls for numerous outdoor measuring and control systems, for example:

  • for flow rate measurements
  • for analysis of the water quality
  • for the treatment of waste water with ozone

At Rittal, you will quickly identify a suitable combination of enclosure and climate control system for your specific needs – all based on standard products.

As operational readiness is a matter of system-relevant importance, Rittal places a particular focus on the high durability of all components. Selection of the most suitable material, top quality and flawless manufacturing ensure that your equipment is protected reliably and permanently against all external influences.

For all Rittal solutions, special importance is attached to the resistance to aggressive chemicals such as chlorine, because appropriate corrosion protection is the only way to guarantee a long service life.

Environment 3

Environment 3

Outdoor Advanced

Many outdoor applications in water management, waste disposal and the circular economy can be assigned to installation environment 3. A foundation acts as a barrier to dampness from below and lends the necessary stability to withstand high winds. An inclined roof, for example, protects enclosures against rain, standing water and other contamination from above.

Typical solutions

Outdoor

CS Toptec

Outdoor enclosure with 100 mm transport base/plinth and rain canopy with projections on all sides. Side panels, rear panel and door fully double-walled on the outside, the entire TS8 frame is available for interior installation.

AX Fiberglass-Reinforced Polyester Enclosures

AX Fiberglass-Reinforced Polyester Enclosures

AX plastic housings, with an optional viewing window, are ideal for outdoor applications. Numerous mounting domes in the housing provide individual interior installation options in a 25 mm pitch pattern with chassis and rails, for example

Outdoor Applications

Hose-proof hood for a higher protection category

Particularly for applications in the food industry, the hose-proof hood prevents the ingress of damp. IP 56 protection category is achieved in conjunction with the standard filter.

Cooling units, Thermoelectric Cooler

Wall-mounted air conditioner Blue e + Outdoor 5118.21 - 17060.71 BTU/h

Energy-efficient wall-mounted cooling units Blue e+ Outdoor in the power classes 5118.21 to 17060.71 BTU/h . They offer optimum protection for demanding environments thanks to the high protection category of IP56 / UL Type 12/3R/4 and the temperature...

Heaters

Enclosure Heater without fan

Enclosure heaters to regulate relative humidity, prevent temperatures from dropping below the dew point and stop condensation forming inside the enclosure. This prevents consequential damage associated with corrosion or electrical short circuits....

Outdoor Housings

Outdoor Housings

Outdoor enclosures are ideal for use outside. Rittal’s CS wall-mounted enclosures and CS New Basic enclosures are available off the shelf as standard products. CS Toptec enclosures are the perfect solution for all your outdoor projects. The...