Digital traffic control systems for better air quality

Outdoor enclosures for traffic management systems

Efficiently designed urban areas

Outdoor enclosures for traffic management systems

The digital city of the future will be more environmentally-friendly, more resource-efficient and better to live in. Today, transport control and management systems are already providing innovative solutions to maximize traffic flow and to improve air quality.

Intelligent traffic management usually takes place outdoors. Robust and solid enclosures guarantee the protection of the smart technology inside them. For example:

  • Traffic management systems
  • Traffic light control
  • Sensor technology for traffic measurement such as air purity

Rittal provides you with a modular system of enclosures and climate control solutions that protect your systems and equipment, and can be supplied within 24/48 hours. The secure choice for every area. Safe and secure in every environment.

Many traffic management systems are accessible and must therefore be protected against vandalism and unauthorised access. Rittal offers you solutions with a high resistance rating to keep traffic moving safely.

The right choice of materials, the right surface treatment and first-class workmanship of the outdoor enclosures all ensure a long service life so that your systems will function continuously and smoothly.

Environment 3 and 4

Outdoor Advanced and Outdoor Extreme

Outdoor traffic technology solutions can be found in both public and non-public areas. The enclosures are exposed to the elements, UV radiation, rain, and storms; corrosive substances from the ambient air must also be effectively kept out. Rittal offers you the right solution for this, for instance in the form of weatherproof roofs, optimised corrosion protection and high resistance classes.

Typical solutions for traffic management systems

Roof/Wall Mounting

Outdoor enclosure for AX compact enclosure

Housing for AX compact enclosures, for use outdoors. For creating an enclosure-within-an-enclosure concept. Cut-out at the bottom and integrated louvres in the side and base for optimum enclosure ventilation.

Outdoor Housings

Outdoor Basic enclosure

Single-walled housing systems, one-door and two-door. Ready for use for all applications with passive interior equipment or low power dissipation in outdoor areas. Roof concept with all-round louvred grilles

Outdoor Housings

AX Fiberglass-Reinforced Polyester Enclosures

AX plastic housings, with an optional viewing window, are ideal for outdoor applications. Numerous mounting domes in the housing provide individual interior installation options in a 25 mm pitch pattern with chassis and rails, for example

Climate Control

Heaters

Heating systems ensure that the correct heating capacity is always available to avoid condensate formation, particularly when installed outside.