IT Enclosure Power

IT Power Management

Reliable power management is paramount for enclosure IT applications for ensuring seamless operations and safeguarding critical assets. Rittal understands the vital role power plays from the edge to the data center, colocation, and hyperscale.

Our power distribution units (PDUs) act as the backbone to deliver efficient power to servers and network equipment while optimizing performance. With options ranging from basic to advanced, our diverse PDUs cater to specific needs and budgets. Additionally, our rack UPS units offer a safety net during power outages, spikes, sags, brownouts, over/under voltage, and more, effectively preventing data loss and equipment damage. Rittal's solutions boast exceptional reliability, innovative design, and rigorous testing, providing peace of mind for IT power applications. Explore how Rittal's power management solutions can elevate the resilience of your IT infrastructure.

Rack PDUs for Servers and Network Equipment

The Power Distribution Unit, or rack PDU, acts as the backbone for consistent power delivery to critical IT assets. PDUs for enclosures provide proper levels of power for equipment within the rack to optimize operations and keep IT assets running smoothly. Rittal provides efficient and effective rack based PDUs that are strategically designed for seamless integration within IT enclosures to ensure reliable power distribution for servers and network equipment.

Choosing the right PDU type hinges on your specific needs and budget. Key considerations include plug type, voltage, power requirements of your equipment, monitoring and control needs, and redundancy/resiliency requirements.

With the various types of rack PDUs on the market, it is vital to understand what type of PDU is right for your enclosure and application. The below list outlines the different types of PDUs so you can pick the best PDU for your business.

Serving as the simplest type of Power Distribution Unit (PDU), the basic PDU is the essential component for power distribution within IT enclosures. Designed for simplicity, it offers straightforward power distribution with multiple outlets, making it ideal for non-critical equipment where remote monitoring is unnecessary.

For more information about our basic PDU options, contact us here.

The monitored PDU checks factors such as voltage, current, and power usage via a network connection. This makes the monitored PDU excellent for users seeking a power distribution solution that can be easily tracked over time so adjustments can be made as required. This advanced PDU type enables real-time power management and troubleshooting, providing a comprehensive view of power-related data. It is the go-to solution for those who prioritize remote monitoring and require a deeper understanding of power usage within their IT infrastructure.

For more information about our monitored PDU options, contact us here.

Introducing a higher level of control, the switched PDU goes beyond monitoring by providing the ability to remotely control individual outlets. This feature enables various functionalities such as power cycling, scheduled shutdowns, device management (rebooting), and energy-saving initiatives. This type of PDU is ideal for those who require a high level of control over power distributed to individual IT assets within an enclosure. The switched PDU is ideal for users who demand greater control over their power distribution, allowing for strategic and efficient management of connected devices.

For more information about our switched PDU options, contact us here.

For facilities with three-phase power, these PDUs allow for highly efficient and dense power delivery, surpassing the capacities of single-phase PDUs. These PDUs provide highly efficient power generation and distribution and are a popular global choice for rack-based power distribution.

For more information about our three-phase PDU options, contact us here.

Rittal Offers a Diverse Range of PDUs

Rittal offers a diverse range of PDUs that encompass essential features designed to cater to various requirements, embodying a commitment to reliability, innovation, and seamless integration into our IT infrastructure solutions. Explore Rittal's PDU options to discover the ideal solution for your power distribution requirements. Offering efficiency, control, and peace of mind, Rittal’s selection of PDU solutions are ideal for businesses that rely on optimal performance from their critical IT equipment.

The list below outlines some of the benefits of partnering with Rittal for your UPS solutions.

Rittal's single-phase and three-phase rack PDUs stand out for their excellent reliability and powerful, distinctive features. Proudly manufactured in the USA, these PDUs bring advanced attributes that surpass traditional brands to provide unparalleled value. Thanks to robotic soldering technology, they achieve three times the reliability of PDUs with mechanical terminations.

 

Undergoing extensive testing, including voltage cycling, high- and low-temperature exposure, and vibration, these PDUs uphold the highest standards of quality and performance. The commitment to rigorous testing ensures their dependability and longevity, making them a robust choice for IT infrastructure solutions.

 

Setting a new standard, the PDUs feature a low-profile design, along with innovative cord locking that maintains receptacle count. The buttonless touch-screen display offers 0.5% accuracy for precise control and monitoring for critical equipment. Programmed for silent operation on the network, these PDUs seamlessly integrate into your facility and permit precise data collection whenever needed.

 

With 100% robotically soldered high-power terminations, these PDUs are engineered for peak reliability. From the line entry cord to each receptacle, the internal connections ensure a secure and dependable power distribution, eliminating less reliable methods like push-ons, insulation displacement, and hand-soldered terminations.

 

Contact Rittal Today for More Information on Our PDU Options

For further information regarding how Rittal’s offering of PDU options can benefit your business, simply contact us today.

Rack UPS for Servers and Network Equipment

The rack UPS plays a crucial role in ensuring reliable power and continuous operation for critical IT assets and acts as a safety net to protect IT equipment from the following power malfunctions:

  • Power outages
  • Voltage spike or overvoltage
  • Reduction in input voltage
  • Voltage sag
  • Noise, such as high-frequency transients or oscillations
  • Mains frequency instability
  • Harmonic distortion

 

In the event of a power fault, a UPS provides battery backup power between the loss of power to generator support, or until a graceful shutdown can be performed. A UPS can provide digital instructions to connected servers to perform a graceful shutdown with battery backup before power is exhausted. During this gap, the UPS takes over to prevent data loss, equipment damage, or service disruption.

If the power grid experiences power fluctuations and surges, a UPS corrects for these events to protect connected equipment. By acting as a buffer that cleans and conditions the power, the UPS provides protection for critical IT assets against lack of power or dirty power, which further improves uptime and reliability.

Rittal Provides Reliable UPS Units for IT Equipment

Rittal offers a range of UPS units tailored for servers and network equipment to ensure uninterrupted and reliable power for critical IT assets. Acting as a safety net during power outages, Rittal UPS systems bridge the gap with battery backup until generators resume power, preventing data loss, equipment damage, and service disruption. These UPS units also correct power fluctuations and surges, providing a buffer that cleans and conditions power to enhance uptime and reliability, while features like graceful shutdowns prevent data loss during outages. Whether safeguarding against power interruptions or ensuring clean power for connected equipment, Rittal UPS solutions are designed for optimal protection and reliability.

For further information regarding how Rittal’s offering of UPS options can benefit your business, simply contact us today.

Contact Rittal for IT Power Management Solutions

If your business could benefit from dependable enclosure power management solutions for IT assets like servers and networking equipment, simply contact Rittal today. Our team of experts will be in touch with you to listen to your business’ unique requirements and provide a solution to match. By partnering with Rittal, you gain valuable peace of mind concerning power applications for IT.