Caja de conexiones

The plug-in system

The new socket box turns our LED system light into an all-in-one system.

It enables you to install additional sockets in different country-specific variants anywhere in the enclosure – in a manner which could hardly be simpler. In combination with the LED system light, the socket box forms a flexible modular system for international use.

A global player

• Socket modules in all standard, country-specific variants
• UL variant for the North American market
• Socket modules can be easily replaced to suit the user market via plug and play

Simple assembly

• Easy to screw securely to the round holes in the enclosure profile
• No loss of space thanks to perfect integration into the profile
• No obstruction when installing and removing the mounting plate
• Supports flexible installation throughout the entire enclosure and on the tubular door frame

Fast connection

• Connection ready to plug in without any wiring work
• Direct integration of the LED system light into the circuit
• Same connection accessories as for LED system light
• Multiple socket boxes can be cascaded with numerous LED system lights