Customer benefits

VX SE enclosures – your benefits at a glance

When there’s a way to make things easier, why wouldn’t you? In the VX SE, Rittal has devised an ingenious combination of system-based enclosure and free-standing enclosure technology, bringing together a host of benefits to help boost your productivity.

the side panels, roof and frame of the VX SE are made from a single piece. As a result, there are no gaps between the roof, side panels and frame. The side panels do not have to be fitted separately, and there is no need for earthing. Your benefit: Cost and time savings of up to 35%, since fewer accessories are required. 

Thanks to the validated and consistent EPLAN and CAD data from Rittal, you also get a digital twin of your system. Using the RiPanel configurator, it is very simple for you to design your VX SE enclosure. This enables you to minimise errors throughout the entire operational process.

the high protection category of up to IP 66/NEMA 4 or 4X and NEMA 3R supports a wide range of applications for the VX SE.

It also offers IK 10 impact protection and UL approval

With this smart design, the side panels, roof and enclosure frame are conductively connected, so that no additional earthing is required. When using Rittal climate control equipment and Rittal fan-and-filter units in the rear panel, no additional earthing is required.

What’s more, thanks to its smart enclosure construction, the VX SE offers good EMC properties. A high load capacity of 1,500 N meets the toughest requirements.

with enclosures available in widths of up to 1800 mm, one free-standing enclosure can replace bayed suites of up to three enclosures. This gives rise to the following benefits:

  • No need for seals
  • No baying accessories
  • No mounting plate infill
  • Only one base/plinth, even for very wide enclosures

Integral gland plates in the base provide exceptionally simple cable entry into the extremely well sealed IP 66/NEMA 4 and NEMA 4X enclosures and offer an ergonomic means of preparing a cable infeed.

the adaptor rail for VX compatibility ensures that all the interior fit-out options of the VX25 can be used in the VX SE. As well as use of the comprehensive range of accessories, such as punched sections and rail systems, the interior installation engineering and component assembly are identical to the VX25.

The compatibility of the VX SE base means it can also be configured with VX25 accessories such as cable clamp rails and gland plates.

What’s more, the large opening in the stable base frame makes it much easier to feed in cables.

the VX SE is suitable for all ambient conditions. Depths of 300 mm are perfect for applications in confined spaces, for instance, such as building services.

High protection categories of up to IP 66/NEMA 4 or 4X, a wide range of sizes, plus a choice of material variants make the VX SE the ideal enclosure solution for countless applications.

All standard enclosures are available off the shelf.

VX SE free-standing enclosures can be machined directly at the Rittal factory. You can use engineering data to order the enclosures with cut-outs e.g. for cooling units, fan-and-filter units or gland plates.

This boosts the efficiency of your manufacturing process.

every VX SE enclosure is delivered with the Rittal ePOCKET digital wiring plan pocket. This ensures your machine and system documentation is always up to date, makes it easier to carry out inspections and repairs, and helps reduce both system downtimes and maintenance costs.

Applications

VX SE: The free-standing enclosure that can adapt to your requirements

Customers need specific solutions depending on the exacting demands of the industry they operate in. Click here to learn more about how you can benefit from the extensive advantages of the VX SE for your projects and applications.

Optimising panel building and switchgear manufacturing processes

Streamline your planning, design and engineering processes to add value to your control and switchgear production.

To speed up your processes and increase your productivity, Rittal and EPLAN offer innovative design, planning and engineering solutions to help you successfully negotiate the transition to the Industry 4.0 standard.

Sustainability that works

Blue e+: The ultimate in climate control technology and efficiency. Worldwide.

The Blue e+ product range from Rittal has a solution for every application and all requirements. Discover the most suitable climate control system for your sector – and benefit from average energy savings of 75%.