Applications

VX SE: The free-standing enclosure system that adapts to your requirements

Make the most of the many benefits offered by the VX SE for your projects in different sectors and take advantage of high protection categories, a wide range of sizes up to 1800 mm wide, from 1200 mm high and 300 mm deep, different material options, simple engineering plus a comprehensive range of accessories.

Machine and plant engineering

With its high level of torsional rigidity, the VX SE is particularly well-suited to cope with dynamic loads and stresses when used with mobile lifting and operating equipment in a production plant or warehouse.

Pharmaceuticals

VX SE, stainless steel – Ideal for use in the pharmaceutical industry. Because there are no gaps between the sides, roof and frame, the build-up of dirt deposits is prevented. Smooth surfaces allow easy cleaning.

Food and beverage industry

To meet the exacting standards of the hygiene sector. Smooth stainless steel material (brushed, grain size 400, surface roughness < 0.8 μm) prevents bacteria from accumulating in surface recesses. The high protection category of up to IP 66/NEMA 4X supports cleaning with hosed water jets.

Building services (heating, climate control, ventilation)

With depths of 300 mm, the VX SE is the tailor-made solution where space is limited. Accessories such as the 180° hinge and the door stay make it easy to keep escape routes clear.

Customer benefits

VX SE enclosure system: Your benefits at a glance

In the VX SE, Rittal has developed an ingenious solution of enclosure system with free-standing enclosure and rack technology that brings together a host of benefits to help boost your productivity.

Optimising panel building and switchgear manufacturing processes

Streamline your planning, design and engineering processes to add value to your control and switchgear production.

To speed up your processes and increase your productivity, Rittal and EPLAN offer innovative design, planning and engineering solutions to help you successfully negotiate the transition to the Industry 4.0 standard.

Sustainability that works

Blue e+: The ultimate in climate control technology and efficiency. Worldwide.

The Blue e+ product range from Rittal has a solution for every application and all requirements. Discover the most suitable climate control system for your sector – and benefit from average energy savings of 75%.