The world of IT is changing, and the centralisation of IT in large data centres has become a long-term trend. The TX Colo, which is perfectly adapted to use in a large data centre, is our response. Thanks to its forward-thinking configuration, the...
As a member of the OCP (Open Compute Project) community, Rittal offers the OCP ORV3, the only rack in the world that is 100% compliant with the OCP V3 standard and is available with corresponding accessories. This rack is UL-certified and offers maximum...