Direct Air Cooling Systems (DAC) for multifunctional enclosures
Roof-mounted Direct Air Cooler for installation in a multifunctional enclosure (MFC). The product compensates very efficiently for high heat losses with a low delta T in the multifunctional enclosure. It uses a highly effective pleated filter to filter ambient air and route it into the multifunctional enclosure, while the heated interior air escapes via a non-return valve. The Direct Air Cooling system (DAC) is fully integrated into the roof of the multifunctional enclosure and thus protected against vandalism.