- Article number:
- VX 8617.190
- Product description
- For variable, individual interior installation of the enclosure frame on the inner mounting level, and for installation in compact enclosures.
- Benefits
- Simply locate into the system punchings and screw-fasten
- System punchings on all four sides
- With slots at the top and bottom for cage nuts, for attaching your own components via metric screws
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- VX installation options
- In enclosure height 1800 mm, on the inner mounting level
- VX SE installation options
- In enclosure width/height 1800 mm, on the inner mounting level, in conjunction with adaptor rail for VX compatibility
- VX base/plinth installation options
- In base/plinth width 1800 mm on the base/plinth trim panels, in conjunction with base/plinth installation bracket
- To fit
- Enclosure type: VX
VX IT
VX SE
Suitable for width or height or depth: 1,800 mm
- To fit
- Base/plinth system VX
- Packs of
- 4 pc(s).
- Net weight
- 7.2 kg
- Gross weight
- 7.72 kg
- Customs tariff number
- 73269098
- EAN
- 4028177829190
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189234
- Product description
-
VX Punched section, with mounting flange 23 x 64 mm, for inner mounting level