Patch panel for fibre-optic splicing box, lockable

Article number: DK 7474.535

There are 5 different fibre-optic panels available for various coupling types. The number of locations per panel varies depending on the chosen variant and basic size of the panel.

Article number:
DK 7474.535
Product description
For splicing boxes, there is a choice of multiple panels with corresponding cut-outs for the installation of single or duplex fibre-optic couplings.
Material
Sheet steel
Colour
RAL 7035
Number of locations
24
for fibre-optic coupling
ST
Units
2 U
Packs of
1 pc(s).
Net weight
0.459 kg
Gross weight
0.583 kg
Customs tariff number
94039910
EAN
4028177167940
ETIM 9
EC001130
ECLASS 8.0
19170113
Product description
DK Patch panel
Patch panel for fibre-optic splicing box, 2 U

For installing 24 x ST couplings including fixtures for
holding the cable clamping devices.
Version: Sheet steel
Spray finish: RAL 7035