- Article number:
- DK 7200.216
- Design
- Connection cable
- Product description
- Connection and extension cable with various connector/jack types (earthing-pin/C19/C20). PVC line, 3-pole.
- Connector (type)
- D, earthing-pin (type F, CEE 7/4)
- Rated current (max.)
- 16 A
- Dimensions
- Length: 1.8 m
- Sockets
- IEC 320 socket C19
- Packs of
- 1 pc(s).
- Net weight
- 0.29 kg
- Gross weight
- 0.334 kg
- Customs tariff number
- 85444290
- EAN
- 4028177519237
- ETIM 9
- EC001576
- ECLASS 8.0
- 27060402
- Product description
- DK Connection cable, L: 1,8 m, 100 - 240 V AC, 16 A, Earthing-pin plug/version D / C19, For PCU - Power Control Unit
C19/D version connection cable: 230 V
With earthing pin and C19 plug
3-pin with IEC cable connector
With CEE22 contact protection as per IEC 320.
Cable length: 1.8 m
With earthing pin and C19 plug
3-pin with IEC cable connector
With CEE22 contact protection as per IEC 320.
Cable length: 1.8 m