Cable clip for C rail, combination rail

Article number: DK 7097.300

For attaching cables to the C rail.

Article number:
DK 7097.300
Design
for cable diameter 30 – 34 mm
Product description
For attaching cables to the C rail.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Plastic insert
Min. cable diameter
30 mm
Max. cable diameter
34 mm
Packs of
25 pc(s).
Net weight
1 kg
Gross weight
1.378 kg
PCF per pack (cradle-to-gate)
5.2 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73182900
EAN
4028177193192
ETIM 9
EC000454
ETIM 8
EC000127
ECLASS 8.0
23140202
Product description
DK Cable clamps, for cable diameter: Ø: 30 - 34 mm
Cable clamps 30 - 34 mm
For attaching the cables to the C rails.
For cable diameter: 30 - 34 mm.
Material: Sheet steel, zinc-plated, passivated
with plastic insert