Cable management panel with steel rings

Article number: DK 5502.205

For horizontal management of the patch cables, with 5 cable shunting rings.

Article number:
DK 5502.205
Product description
For horizontal management of the patch cables, with 5 cable shunting rings.
Material
Panel: Sheet steel
Ring: Steel
Surface finish
Panel: Spray-finished
Ring: Zinc-plated
Colour
RAL 9005
Note
The sizes given are external dimensions.
Dimensions
Width: 482.6 mm
Units
1 U
Ring dimensions
Ring depth: 55 mm
Ring height: 43 mm
Packs of
1 pc(s).
Net weight
0.57 kg
Gross weight
0.599 kg
PCF per pack (cradle-to-gate)
2.9 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
94039910
EAN
4028177679320
ETIM 9
EC000322
ECLASS 8.0
27400604
Product description
DK Cable management panel, 1 U, with steel rings