- Article number:
- DK 5501.480
- Benefits
- Tool-free, time-saving one-man assembly from the enclosure front
- All three mounting holes in the EIA system punchings are available for screw-fastening the equipment.
- Alternatively, direct screw fastening in the TE 8000 to the 482.6 mm (19") system punchings is also possible
- Applications
- For mounting on the front mounting level
- To support heavy installed equipment
- To adapt to individual distances between 482.6 mm (19") levels
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Installation options
- 482.6 mm (19") L mounting angles, front and rear
- 482.6 mm (19") mounting frames front and rear
- 482.6 mm (19") mounting angles, standard in the VX IT
- Load capacity
- 1500 N
- Note
- Effective contact surface 25 mm per side
- To fit
- Enclosure type: TS IT
VX IT
TE
TX CableNet
- Distance between levels
- 600 ‐ 900 mm
- Packs of
- 2 pc(s).
- Net weight
- 3.2 kg
- Gross weight
- 3.74 kg
- Customs tariff number
- 73269098
- EAN
- 4028177679030
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
DK Slide rail, support surface Width: 25 mm, depth-variable, 150 kg, For two 482.6 mm (19") attachment level (front+rear), distance between levels:: 600-900 mm