- Article number:
- CM 5001.370
- Product description
- For mounting in the enclosure depth, on the existing threaded bolts, no machining required. System punchings on 2 sides. Creates additional installation options.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- To fit
- Enclosure type: TP
Depth: = 400 mm
- Packs of
- 2 pc(s).
- Net weight
- 1 kg
- Gross weight
- 1.075 kg
- PCF per pack (cradle-to-gate)
- 4.1 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177620599
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
CM Base configuration rail, for TP, for D: 400 mm