Cooling medium (ready-mixed) For chillers and air-water heat exchangers

Article number: SK 3301.960

As well as protecting against frost, this cooling medium also serves to inhibit bacterial growth and provide optimum corrosion protection.

Article number:
SK 3301.960
Product description
As well as protecting against frost, this cooling medium also serves to inhibit bacterial growth and provide optimum corrosion protection.
Contents
10 l
Antifreeze/water mixture
1 : 4
Delivery form
Canister
Rifrost
Standard
Operating temperature range
-10 °C...60 °C
Packs of
1 pc(s).
Net weight
9.5 kg
Gross weight
11.625 kg
Customs tariff number
38200000
EAN
4028177448681
ETIM 9
EC001243
ETIM 8
EC001243
ECLASS 8.0
23061202
Product description
SK Cooling medium for Chiller, Antifreeze/water mixture : 1:4, Container: 10 l
Certificates
EAC
Data sheets
Safety data sheet