Thermostat Enclosure internal thermostat

Article number: SK 3110.000

Particularly suitable for controlling fans, heaters and heat exchangers, this thermostat can also be used as a signal generator for monitoring the enclosure internal temperature.

Article number:
SK 3110.000
Product description
Particularly suitable for controlling fans, heaters and heat exchangers, this thermostat can also be used as a signal generator for monitoring the enclosure internal temperature.
Benefits
Time-saving connection technique using a terminal strip with a screw connection from the outside.
Flexible mounting on a vertical or horizontal 35 mm support rail to EN 50 022, and snap fastening in the enclosure section or on the mounting plate using the supplied adaptor
Technical specifications
Bi-metal controller as a temperature-sensitive element with thermal feedback
Contact population: Single-pole change-over contact as a quick-break contact
Permissible contact load: Category 5 – 3 (heating) AC 10 (4) A (inductive load at cos φ = 0.6)/category 5- 4 (cooling): AC 5 (4) A (inductive load at cos φ = 0.6)/DC = max. 30 W
Switching difference: approx. 1 K ± 0.8 K
Colour
RAL 7035
Dimensions
Width: 71 mm
Height: 71 mm
Depth: 33.5 mm
Setting range
5 °C...60 °C
Rated operating voltage
24 V - 230 V, 1~
24 V - 60 V (DC)
Packs of
1 pc(s).
Net weight
0.095 kg
Gross weight
0.12 kg
Customs tariff number
90321020
EAN
4028177036598
ETIM 9
EC004587
ETIM 8
EC004587
ECLASS 8.0
27210707
Product description
SK Thermostat, enclosure internal thermostat, 24-230 V, 1~, 24-60 V (DC), Colour RAL 7035, WHD: 71 x 71 x 33.5 mm
Approvals
UL + C-UL (listed)
VDE
Certificates
EAC
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Data sheets
Technical system catalogue