- Article number:
- SZ 2514.000
- Product description
- For adhering to surfaces.
- Material
- Polystyrene with self-adhesive fastening strip
Halogen free - Colour
- Similar to RAL 7035
- Clearance height
- 254 mm
- Clearance width
- 228 mm
- Clearance depth
- 17 mm
- To fit paper size
- DIN A4 portrait
- Packs of
- 1 pc(s).
- Net weight
- 0.136 kg
- Gross weight
- 0.14 kg
- Customs tariff number
- 39269097
- EAN
- 4028177025912
- ETIM 9
- EC000317
- ETIM 8
- EC000317
- ECLASS 8.0
- 27189267
- Product description
- SZ Wiring plan pocket, plastic, DIN A4, portrait