Connection cable

Article number: SZ 2500.400

For simple, time-saving connection of the LED system light.

Article number:
SZ 2500.400
Design
Infeed, 3-pole (with socket, without connector)
Product description
For time-saving and simple installation of the LED system light.
Colour
Orange
Cross-section
1.5 mm²
Length
3,000 mm
Dimensions
Length: 3,000 mm
Rated operating voltage
100 V - 240 V, 1~, 50 Hz/60 Hz
Packs of
5 pc(s).
Net weight
1.5 kg
Gross weight
1.56 kg
Customs tariff number
85444290
EAN
4028177809093
ETIM 9
EC001576
ETIM 8
EC001576
ECLASS 8.0
27060402
Product description
SZ Connection cable, for power supply, 3-pole, 100-240 V, L: 3000 mm
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Safety instructions