- Article number:
- SZ 2459.000
- Product description
- For reliable discharge from the inside and protection against splashes from the outside (labyrinth effect). A hole diameter of 16 mm is required. (With AX sheet steel, the holes are already provided in the base).
- Material
- Polyamide
- Colour
- Similar to RAL 7035
- Note
- Splash-proof at the bottom if correctly installed
- Type rating to UL 50E
- Type 1
- Type 3R
- IP protection category to IEC 60 529
- IP 44
- Packs of
- 6 pc(s).
- Net weight
- 0.03 kg
- Gross weight
- 0.038 kg
- Customs tariff number
- 39269097
- EAN
- 4028177023741
- ETIM 9
- EC002009
- ETIM 8
- EC002009
- ECLASS 8.0
- 27180715
- Product description
-
SZ Condensate discharge