- Article number:
- SZ 1590.010
- Product description
- For the attachment of AX and KX sheet steel enclosures.
- Benefits
- Screw-fastened directly from the rear with a self-tapping screw into the enclosure eyelet
- Material
- Sheet steel, zinc-plated
- Supply includes
- Assembly parts
- Wall distance
- 10 mm
- To fit
- Enclosure type: AX sheet steel
KX sheet steel
- Type rating to UL 50E
- Type 1
- Type 3R
- Type 4
- Type 12
- Packs of
- 4 pc(s).
- Net weight
- 0.132 kg
- Gross weight
- 0.168 kg
- PCF per pack (cradle-to-gate)
- 0.5 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73182900
- EAN
- 4028177938045
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
SZ Wall mounting bracket, for AX and KX, sheet steel, wall distance: 10 mm