Base/plinth baying brackets for base/plinth system VX, sheet steel

Article number: VX 8660.140

Required when mounting the 100 mm or 200 mm side trim panels rotated through 90° for additional stabilisation while transporting bayed enclosures.

Article number:
VX 8660.140
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Screws M8 x 16 mm
Note
Required per trim panel: 2 pcs.
Packs of
20 pc(s).
Installation options
With bayed suites for additional stability during transportation
To fit
for base/plinth system VX, sheet steel
Net weight
0.6 kg
Gross weight
0.635 kg
Customs tariff number
73269098
EAN
4028177994751
ETIM 9
EC000721
ETIM 8
EC000721
ECLASS 8.0
27182003
Product description
VX base/plinth baying bracket for base/plinth VX
Documentation
Further information
Product presentations