CMC III sensors

Article number: DK 7030.440

CMC III leak sensor, 15 m

Article number:
DK 7030.440
Design
Leak sensor, 15 m
Benefits
Fast connection and automatic detection via plug & play
Power is supplied via the CAN-BUS interface.
Applications
Enclosure monitoring in IT, industry and facility management
Monitoring of enclosures, rooms and containers in the IT environment
Function principle
Settings can be made via the CMC III processing unit or IoT interface
The 15-metre long sensor cable is secured to the base.
If the sensor cable comes into contact with a conductive liquid, the sensor will report a leak
Material
Plastic
Front: Smooth
Enclosure: Textured
Colour
Front: RAL 9005
Enclosure: RAL 7035
Supply includes
Sensor
Mounting plate
Assembly parts
Leak sensor
Detection cable, 15 m
Connection to the CAN bus
Direct
Interfaces
2 x RJ45 CAN bus
Terminal
No. of participants per IoT interface (max.)
32
No. of participating PU compact (max.)
4
No. of participating PU (max.)
32
No. of PDU devices (max.)
16
Measuring technique
Conductivity measurement
Dimensions
Width: 110 mm
Height: 30 mm
Depth: 40 mm
Operating temperature range
5 °C...45 °C
Ambient humidity (non-condensing)
5...95 %
Packs of
1 pc(s).
Net weight
0.802 kg
Gross weight
1.106 kg
PCF per pack (cradle-to-gate)
4.2 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
85319000
EAN
4028177695832
ETIM 9
EC002627
ECLASS 8.0
27189253
Product description
DK CMC III Leakage sensor, 15 m, WHD: 110x30x40 mm
Declarations
Declaration of conformity
Manufacturer's declaration
Documentation
Instructions
Quick guide
7030.440
CMC III leak sensor, 15 m, with CAN bus
Packs of 1
Compact plastic housing with ventilated front in RAL 9005.
Housing in RAL 7035,
Sensor cable (RAL 9005) is connected to the connection cable externally
via a plug.
The sensor has two RJ45 connections with an integrated CAN bus. The
sensor is automatically detected by the
CMC III system, the Processing Unit, and is provided with a sequential
number in the bus sequence. Integrated multi-colour LED as status
display.
The sensor cable has a length of 15 m. If the cable comes into contact
with a liquid, a contact between the two internal conductors is closed
and a leak is detected.
In the event of leak detection, the sensor also indicates a range of 5 m
in which the leakage has been detected. This permits a rough estimation
of the location of the leak.
The power supply is ensured by connection to the CAN bus for the
Processing Unit.
The warning and alarm messages can be displayed via the software for the
CMC III Processing Unit.
Technical specifications - Sensor cable:
Mode of operation: Conductivity monitoring
Rated voltage: 24 V DC
Detection length: 15 m
Length connection cable: 2 m
Technical specifications:
Jack for sensor cable: 1
CAN bus jacks RJ45: 2
Protection category: IP 30 to IEC 60 529
Temperature application range:
0 °C to 55 °C
Humidity range:
5% to 95% relative humidity, non-condensing
WxHxD: 110 x 30 x 40 mm
Included in the pack: Sensor, sensor cable with plug, mounting clips for
sensor cable with adhesive, quick reference guide and universal mounting
set