CMC III mounting units

Article number: DK 7030.071

To accommodate CMC III components.

Article number:
DK 7030.071
Design
For PU, PU Compact, control units, CMC III CAN bus unit and CMC III power pack.
Product description
Depending on the design, the mounting unit can accommodate 1 or 3 Processing Units / sensor units etc. The 482.6 mm version (19" levels) can accommodate 3 units. The enclosure frame version can accommodate 1 unit.
Benefits
Fire protection: Self-extinguishing to UL 94 HB
Applications
Accommodation of CMC III components.
Function principle
Can accommodate one unit and is mounted on the enclosure frame
CMC III Processing Unit
CMC III Processing Unit Compact
CMC III control unit
CMC III power pack
CMC III LTE unit
CMC III door control module
Material
Sheet steel
Sheet steel
Surface finish
zinc-plated
Supply includes
Assembly parts
Number of locations
1
Installation options
Enclosure frame
Note
To accommodate one CMC III unit and for mounting on the enclosure frame
Dimensions
Width: 170 mm
Depth: 160 mm
Packs of
1 pc(s).
Net weight
0.35 kg
Gross weight
0.448 kg
PCF per pack (cradle-to-gate)
1.7 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177662711
ETIM 9
EC002627
ECLASS 8.0
27189253
Product description
DK CMC III mounting units, WHD: 170x1 Ux160 mm
Data sheets
Visio Shapes
7030.071
CMC III mounting unit for enclosure frame
Packs of 1
Used to mount PU, PU Compact, control units, CMC III CAN bus unit and
CMC III power pack.
The mounting unit can accommodate up to one unit and is attached onto
the enclosure frame. The component to be mounted is plugged in at the
front and automatically locks into place. Cable clamping is integrated
in the rear section of the unit.
Technical specifications:
Width: 170 mm
Height: 44.25 mm (1U)
Depth: 160 mm
Material: Zinc-plated sheet steel
Temperature application range:
0 °C to 55 °C
Humidity range:
5% to 95% relative humidity, non-condensing
Included in the pack: Mounting unit and assembly parts