- Article number:
- SG 6212.900
- Design
- for support arm systems CP 120 and CP 180
- Product description
- For external mounting of a signal pillar on the plastic cover of the support arm components.
- Colour
- RAL 7024
- Installation options
- On signal pillar, modular, in conjunction with connection element 2368001
- Signal pillar
- 3-way LED
- modular IP65
- Note on Model No.
- For support arm system CP 120, angle coupling 90° CP 6212.380, angle piece 90° CP 6212.600, intermediate hinge CP 6212.620, wall-mounted hinge 6212.740, top-mounted joint 6212.700
- For support arm system CP 180, angle piece 90° 6218.700, top-mounted joint 6218.700
- Packs of
- 1 pc(s).
- Net weight
- 0.1 kg
- Gross weight
- 0.104 kg
- Customs tariff number
- 39269097
- EAN
- 4028177684249
- ETIM 9
- EC002625
- ECLASS 8.0
- 27371233
- Product description
-
CP Mounting component, for signal pillar, modular and LED-compact, for support arm system CP 120/180