Cable clamp rail C-section, for mounting plates, for VX, TS, VX SE, TP

Article number: CM 5001.080

For strain relief with cable entry. The length of the cable clamp rail is tailored to the width of the mounting plate. The mounting bracket included with the supply supports three different installation situations on the mounting plate.

Article number:
CM 5001.080
Product description
For strain relief with cable entry. The length of the cable clamp rail is tailored to the width of the mounting plate. The mounting bracket included with the supply supports three different installation situations on the mounting plate.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Two mounting brackets and assembly screws
Installation options
straight, at a distance of 23 mm from the mounting plate
straight, at a distance of 10 mm from the mounting plate
tilted, towards the mounting plate
VX base/plinth installation options
In base/plinth width/depth 600 mm for mounting on the base/plinth corner pieces, in conjunction with metal multi-tooth screws
Installation options for VX base/plinth, stainless steel
In base/plinth width 600 mm, in conjunction with M6 multi-tooth screws and M6 nuts
To fit
Base/plinth system VX
VX base/plinth system, stainless steel
Dimensions
Length: 499 mm
To fit
Enclosure type: VX
TS
VX SE
TP
HD compact enclosure
Width: = 600 mm
Packs of
1 pc(s).
Net weight
0.528 kg
Gross weight
0.64 kg
PCF per pack (cradle-to-gate)
5.7 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177502949
ETIM 9
EC000322
ETIM 8
EC000322
ECLASS 8.0
27400604
Product description
CM Cable clamp rail C-section, for mounting plates, for TS, VX TS, SE, TP, for W: 600 mm