- Article number:
- SK 3286.780
- Product description
- To cover any cold air outlets that are not required.
- Material
- Polyurethane foam
- Diameter
- 80 mm
- Number stoppers max. per unit
- 1
- To fit Model No.
- 3359....
- 3382....
- Packs of
- 2 pc(s).
- Net weight
- 0.02 kg
- Gross weight
- 0.025 kg
- Customs tariff number
- 39269097
- EAN
- 4028177325463
- ETIM 9
- EC011444
- ETIM 8
- EC011444
- ECLASS 8.0
- 22410601
- Product description
- SK Stoppers, for cooling unit SK 3359/3382, Ø 80 mm
- Certificates
- EAC