- Article number:
- AS 4055.800
- Design
- Electric protractor
Mandrel R10
Bending die
External 230 V power inlet
Pull-out side support extension for long rails
External hydraulic connection for almost all machining options
4 castors (2 lockable)
Drawer pull-outs
Integral hydraulic pump
Laser pointer (auxiliary laser), beam power laser class 1
Length end stop, pull-out
- Product description
- The mobile product solution for busbar machining is ideal for the precise, fast and ergonomic bending, punching and cutting of busbars directly at your workstation. The integral precision laser facilitates the cutting and bending process.
- Benefits
- High level of bending and punching accuracy
- Simple tool changes
- Flexible use in the workshop
- Supply includes
- Busbar machining, mobile CW 120-M
Foot-switch
- Machinable material
- Copper
- Aluminium
- Note
- With a Z bend, the length of the short side depends on the material thickness
- For punching, slots of up to a max. of 21 x 18 mm are also supported
- Slot tools available on request
- We reserve the right to make technical modifications
- Machine dimensions
- Width: 1,380 mm
Height: 1,270 mm
Depth: 945 mm
- Contact surface
- Width: 1,211 mm
Depth: 811 mm
- Working height
- 974 mm
- Power consumption
- 2.2 kW
- Rated operating voltage
- 230 V, 50 Hz/60 Hz
- Length stop (max.)
- 1,224 mm
- Bending/side length (min.)
- 50 mm
- Bending angle (max.)
- 90 °
- Bending (max.)
- 120 x 12 mm
- Z-Bend (min.)
- 72 mm
- Cutting (max.)
- 120 x 12 mm
- Punching (max.)
- 6.6 x 21.5 mm
- Punching/material thickness (max.)
- 12 mm
- Permissible operating pressure (p. max.)
- 700 bar
- Packs of
- 1 pc(s).
- Weight/pack
- 390 kg
- Customs tariff number
- 84624900
- EAN
- 4028177920637
- ETIM 8
- EC000000
- ETIM 7.0
- EC000000
- ECLASS 8.0
- 36600804
- Product description
-
CW 120 – M mobile busbar machining. The CW 120 – M mobile station is ideal for bending, punching and cutting busbars.