- Article number:
- AS 4050.455
- Design
- With command panel
Stop & go function
- Product description
- Semi-automated machine for cutting wires to an individually adjustable length.
- Benefits
- User-friendly operation
- Simple insertion of the wires
- Simple opening of the feed rollers
- PC compatible
- Length-cutting with interface to CAE data supported
- Supports the process of labelling cables by showing the connection point on the display
- Simply transmit projects and orders to length-cutting machine C8+
- Technical specifications
- Fine-wire strand 0.08 - 10 mm² (AWG 28 - 8)
- Single-wire strand 0.08 - 2.5 mm² (AWG 28 - 14)
- For wire lengths 1 - 99999 mm
- Feed rate 0 - 1.5 m/s
- Controllable pressing force of the feed rollers
- DC servo-drive
- Insertion length 27 mm (1.06 in.)
- Supply includes
- Length-cutting machine C8+
Connection cable with connector
Software connection, CAE data
Installation CD
- Interfaces
- EPLAN Pro Panel
- CAE data
- Dimensions
- Width: 380 mm
Height: 470 mm
Depth: 360 mm
- Rated operating voltage
- 100 V - 240 V, 1~, 50 Hz
- Apparent power
- 240 VA
- Cycle time
- < 2 s
- Packs of
- 1 pc(s).
- Weight/pack
- 20 kg
- Customs tariff number
- 84798997
- EAN
- 4028177930858
- ETIM 7.0
- EC002778
- ECLASS 8.0
- 36629090
- Product description
-
C8+ automatic cutter, for wires and cables up to 8 mm diameter,