- Article number:
- AS 4050.456
- Design
- Touchscreen display
Select the wire cross-section via touchscreen
Support may be fitted with a maximum of 23,000 wire end ferrules
- Product description
- Benefits
- Easy to operate
- Secure, fast processing of insulated wire end ferrules
- No set-up time, thanks to automatic tool change
- Simple, quick component mounting
- No changing of the wire end ferrules required due to 5-way magazine
- Technical specifications
- Crimping range 0.5 - 2.5 mm² (AWG 20 - 14)
- Crimping length 8 and 10 mm
- Insertion length 27 mm (1.06 in.)
- Note
- The standard crimping form is trapezoid – others available on request
- Dimensions
- Width: 335 mm
Height: 565 mm
Depth: 485 mm
- Compressed air connection
- 5.5 bar
- Rated operating voltage
- 100 V - 240 V, 1~, 50 Hz/60 Hz
- Apparent power
- 16 VA
- Compression
- Trapezoid crimp
- Cycle time
- < 2 s
- Packs of
- 1 pc(s).
- Weight/pack
- 22 kg
- Customs tariff number
- 84624900
- EAN
- 4028177930865
- ETIM 7.0
- EC002778
- ECLASS 8.0
- 17130101
- Product description
-
RC crimping machine, insulation stripping and crimping, for processing 5 wire end ferrules