- Article number:
- AS 4050.200
- Design
- 200 EN (electrically tilt-adjustable)
- Product description
- The assembly frames are mobile, tiltable and (depending on the version) height-adjustable frames for assembling plates and enclosures.
- Benefits
- For ergonomic, back-friendly working
- Individually positionable in the workshop, as it is independent from the power network
- Minimum space requirements during non-use
- Simple handling due to four castors including total lock function
- Variable mounting plate attachment with a quick-release fastener
- Technical specifications
- Tilt adjustment approx. 0 – 80°
- Supply includes
- Assembly frame
1 clamping unit pack, bottom
1 clamping unit pack, top
Charger unit
Battery
- Note
- With the assembly frame extension, a maximum machining area of 1900 x 1900 mm can be achieved.
- Machine dimensions
- Width: 1,400 mm
Depth: 1,250 mm
- Load capacity
- 200 kg
- Working height
- Working height (min.): 90 cm
Working height (max.): 90 cm
- Packs of
- 1 pc(s).
- Weight/pack
- 148 kg
- Customs tariff number
- 84279000
- EAN
- 4028177804616
- ETIM 7.0
- EC002224
- ECLASS 8.0
- 36659090
- Product description
-
Assembly frame 200 EN