Product expires on: Dec 31, 2023
- Article number:
- DK 5501.210
- Product description
- To fit TS IT with solid, vertically divided sheet steel doors and for 400 mm wide TS enclosures.
- Applications
- For vertical mounting on the threaded bolts of the door
- Material
- Tube section: Sheet steel
Corner connector: Plastic - Surface finish
- Tube section: Zinc-plated
- Supply includes
- Assembly parts
- To fit enclosure type
- TS IT
- TS
- Suitable for width
- 400 mm
- Suitable for height
- 2,000 mm
- Packs of
- 2 pc(s).
- Net weight
- 6.344 kg
- Customs tariff number
- 73269098
- EAN
- 4028177678866
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- DK Tubular door frame, for TS, TS IT, SE, with closed, vertical divided, sheet-steel doors, Two tubular door frames per door
- Documentation
- Instructions