Enclosure key

Article number: SZ 2549.500

Universal key with 5 mm double-bit attachment, 7 mm and 8 mm triangular and square attachment plus bit adaptor and reversible bit for multi-tooth size 25 and 30.

Article number:
SZ 2549.500
Design
universal
Product description
For lock inserts
Supply includes
Bit adaptor and reversible bit for multi-tooth size 25 and 30
Note
Enclosure, case and lock systems are supplied as standard with matching keys
Packs of
1 pc(s).
Net weight
0.07 kg
Gross weight
0.075 kg
Customs tariff number
83017000
EAN
4028177526013
ETIM 9
EC000175
ETIM 8
EC000175
ECLASS 8.0
27409215
Product description
Universal key with 5 mm double-bit attachment, 7 mm and 8 mm triangular and square attachment plus bit adaptor and reversible bit for multi-tooth size 25 and 30.