- Article number:
- DK 7163.550
- Product description
- For secure routing of connection cables from the component shelves with telescopic pull-out to the clamping point. The attachment may be released on both sides thanks to the quick-release fastener.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Note
- Max. depth of component shelves = Enclosure depth - 100 mm.
- To fit
- Depth: > 600 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.79 kg
- Gross weight
- 0.797 kg
- Customs tariff number
- 73269098
- EAN
- 4028177305526
- ETIM 9
- EC000322
- ECLASS 8.0
- 27400604
- Product description
-
DK Cable support, hinged, with clamp, For D: > 600 mm, Max. depth component shelf = depth rack-100 mm