OCP rail 21" for OCP ORV3 rack

Article number: IT 7100.410

Snap-type OCP rails for installing 21" components in the Rittal OCP ORV3 rack.

Article number:
IT 7100.410
Product description
For installing 21" components in the OCP ORV3 rack.
Benefits
OCP-accepted solution for the rapid integration of service and network components
Rapid assembly and maintenance thanks to simple, tool-free click-in attachment
Load capacity up to 80 kg per rail
Applications
For installing at the left and right in the OCP ORV3 rack
Material
Sheet steel
Surface finish
Galvanised
Note
One rail is required for each height unit
Packs of
8 pc(s).
Net weight
12.8 kg
Gross weight
14.78 kg
Customs tariff number
73269098
EAN
4028177998605
ETIM 9
EC002620
ECLASS 8.0
27189234
Product description
OCP rail 21" for installing 21" components in the Rittal OCP ORV3 rack