Cable duct for TS IT, TE

Article number: DK 5502.145

Cable duct with removable duct cover hinged on both sides.

Article number:
DK 5502.145
Product description
Cable duct has a removable duct cover hinged on both sides and is alternatively suitable for screw-fastening.
Benefits
Simple assembly with tool-free quick-release fastening
High packing density due to U-based cable routing
Suitable for back-to-back baying
Material
Sheet steel
Plastic to UL 94-V0
Colour
RAL 9005
Supply includes
Cover and assembly parts
incl. 4 cable retainers for spare cables
Units
42 U
To fit
Enclosure type: TS IT
TE
Width: 800 mm
Height: 2,200 mm
Packs of
1 pc(s).
Net weight
8.298 kg
Gross weight
8.735 kg
Customs tariff number
73269098
EAN
4028177681224
ECLASS 8.0
27400604
Product description
DK Cable duct, WxH: 800x2200 mm, 42 U, For TS IT, RAL 9005
Documentation
Instructions
Cable duct, vertical
Cable duct with particularly high packing density due
to height unit-based cable routing.
Individual cable routing holders channel the cable
bundles per height unit.
Removable duct cover hinged on both sides.
Mounting is possible at the side of the 482.6 mm (19")
mounting level, at the front and rear in the
enclosure.
Within the duct, a cable holder may be attached to
accommodate surplus cables.
Simple assembly with tool-free quick-release fastening
on the horizontal sections of the 482.6 mm (19")
mounting level. Alternatively suitable for
screw-fastening.
May be used for Rittal enclosure series TS IT.
The cable duct is suitable for back-to-back baying.
For enclosure height H=2200 mm, supported installation
height 42 U.

Material: Cable duct made of sheet steel,
Cable routing components made of plastic UL 94-V0
Colour: RAL 9005
Model No DK: 5502.145
Manufacturer: Rittal