- Article number:
- SZ 4155.010
- Product description
- Compact fluorescent tube 18 W with high luminosity.
- Benefits
- Simple, fast assembly
- Material
- Plastic
- Supply includes
- Universal light
Integral motion detector
Light
Light cover
Assembly parts
- Power consumption
- 18 W
- Ballast
- Wide-range electronic ballast
- Connection options
- Power supply via connectors
- Through-wiring (creating rows of lights)
- Integrated motion sensor
- Yes
- Light
- Compact fluorescent lamp, base 2G11
- Protection class
- I (PE conductor)
- Switch (type)
- Integral, on/off/motion detector mode
- Light cover
- Yes
- Light – installation type
- Screw-fastening
- Rated impulse withstand voltage, phase to phase
- 2500 V AC
- Rated insulation voltage
- 250 V AC
- Installation options
- TS horizontal section of the roof frame: direct
- TS, SE vertical section: with TS adaptor bracket
- SE sections at the front and rear of the roof frame: with TS adaptor bracket
- SE extrusions at the side of the roof frame: direct
- AE, CM, TP: with universal bracket
- AE: with rail for interior installation
- Dimensions
- Width: 345 mm
Height: 95 mm
Depth: 55 mm
- Operating temperature range
- -15 °C...45 °C
- Storage temperature range
- -20 °C...70 °C
- Rated operating voltage
- 110 V - 240 V, 1~, 50 Hz/60 Hz
- Packs of
- 1 pc(s).
- Net weight
- 0.674 kg
- Gross weight
- 0.93 kg
- Customs tariff number
- 94054990
- EAN
- 4028177679825
- ECLASS 8.0
- 27189241
- Product description
-
SZ Universal light, WHD: 343x95x55 mm, 18 W, 110-240 V, 50/60 Hz, with integral motion detector, VDE