- Article no.:
 - TS 5050122
 - Surface finish
 - Powder-coated
 - Colour
 - RAL 7035
 - Supply includes
 - Rear panel
Assembly parts (set) - Dimensions
 - Width: 800 mm
Height: 2,200 mm - Packs of
 - 1 pc(s).
 - Net weight
 - 21 kg
 - Gross weight
 - 36 kg
 - EAN
 - 4028177650121
 - ETIM 9
 - EC002524
 - ETIM 8
 - EC002524
 - ECLASS 8.0
 - 27182101