Multifunctional enclosures

Article number: CS 9751.912

Twin-walled aluminium enclosure for outdoor siting with resistance class RC 2.

Article number:
CS 9751.912
Product description
2-door, twin-walled aluminium enclosure for outdoor siting with resistance class RC 2. Includes cable management base/plinth. Prepared for the fitting of 19"/ETSI combination rails and a Direct Air Cooling system (DAC).
Material
Enclosure, roof, doors(s), gland plate: Aluminium, AlMg3, 2.0 mm
Mounting plate(s): Aluminium, AlMg3, 3.0 mm
Support rail: Stainless steel 1.4016 (AISI 430)
Surface finish
Powder-coated
UV-resistant pure polyester
Colour
RAL 7035
Supply includes
Double-walled outdoor enclosure, fully preconfigured
Weather canopy with ventilation, prepared for mounting of a Direct Air Cooling system (DAC)
Mechanical door stay (approx. 155°)
Swing lever handle and profile half-cylinder, lock BJ20027
Cable management base/plinth with all-round panelling
Gland plates
Gland plate
2 mounting plates
Screw-fastened centre bar
Dimensions
Width: 1,300 mm
Height: 1,050 mm
Depth: 500 mm
Dimensions
Overall height: 1,600 mm
Rain canopy height: 130 mm
Height base/plinth: 400 mm
Dimensions mounting plate (W x H)
610 mm x 941 mm
548 mm x 941 mm
Number of doors
2
Door opening angle
approx. 155°
Lock
Lock version: 3-point locking system with single and double-lock cylinder
Number of locks: 2
Lock insert: BJ20027
Gland plate
Size: 2
Qty.: 3
IP protection category to IEC 60 529
IP 55
Protection category NEMA
NEMA 3R
NEMA 12
Note on Model No.
Extended delivery times.
Basic material
Aluminium
Packs of
1 pc(s).
Net weight
115 kg
Gross weight
135 kg
EAN
4028177980853
ETIM 9
EC000261
Product description
CS Multifunctional enclosure MFG 12, 2-door, twin-walled, WHD 1300x1600x500 mm
Outdoor MFG 12 Multifunctional Cabinet

Series Rittal MFC 12
Double-walled enclosure system for outdoor installation,
consisting of basic cabinet,
rain roof and cable routing base.
Housing made of 2 mm aluminum edged and welded.
Completely powder coated in RAL 7035 pure polyester.
Interior installation with 2 mounting plates.
Optionally with 19" or ETSI rails in stainless steel.
Two-door cabinet, asymmetric doors with foamed
PU seal, 3-point bar lock, swing lever handle,
with single and double lock cylinder BJ20027.
Door with internal, captive 170° hinges
and door stop 155°. Bottom with bottom plate and 3
flange plates. Cable routing plinth, made of aluminum,
with screwed plinth panels, 400mm high.
Weather protection roof, 127 mm high with gills.
Roof plate, prepared to accept an
air/air heat exchanger or a DAC system.
Transport eyelets on the inner roof,
covered by the weather protection roof
for crane transport of the completely equipped unit.
Optionally installation with partial mounting plates,
inch and metric Profile rails and rail systems.
Material:
Housing, roof and base: AlMg3 aluminum.
Surface finish:
Housing, weather protection roof and base:
powder-coated in RAL 7035, RAL 7035 pure polyester
Dimensions:
Housing: WHT 1300x 1600 x 500 mm
Total height 1600 mm, incl. cable routing base
and weather protection roof
Height of base: 400 mm
Protection class:
IP 55 according to EN 60 529, RC2 according to EN V 1630
Brand: Rittal
Type: Outdoor MFC12 or equivalent
Manufacturer: Rittal GmbH & Co. KG