- Article number:
- TP 6701.600
- Material
- Enclosure: Sheet steel 1.5 mm
Door and console cover: Sheet steel, 2.0 mm, all-round foamed-in PU seal
Mounting plate: Sheet steel
- Surface finish
- Enclosure, cover and door: Dipcoat-primed, powder-coated on the outside, textured paint
Mounting plate: Zinc-plated
- Colour
- RAL 7035
- Supply includes
- Enclosure open at top
Door or double door with locking rod (with depth 400 mm at the front, with depth 500 mm at the front and rear)
Mounting plate
Gland plates
- Dimensions mounting plate (W x H)
- 699 mm x 625 mm
- Number of doors
- 1
- Dimensions
- Width: 800 mm
Height: 675 mm
Depth: 400 mm
- IP protection category to IEC 60 529
- IP 55
- Protection category NEMA
- NEMA 12
- Note
- Positioning slide VX 5051.172 can be used as a mounting aid for base/plinth system VX in its new design
- Packs of
- 1 pc(s).
- Net weight
- 40.66 kg
- Gross weight
- 41.66 kg
- Customs tariff number
- 94032080
- EAN
- 4028177959859
- ETIM 9
- EC000784
- ETIM 8
- EC000784
- ECLASS 8.0
- 27180504
- Product description
-
TP TopConsole system, pedestal, WHD: 800x675x400 mm, Sheet steel