End mill

Article no.: AS 4050.820

Aluminium/plastic milling cutter for Perforex machining centres BC and Perforex milling terminals MT.

Article no.:
AS 4050.820
Design
AIRline SH
Two-knife trimmer, right-hand cutting
Product description
Aluminium/plastic milling cutter for Perforex machining centres BC and Perforex milling terminals MT.
Benefits
High level of wear resistance
High cutting edge stability
Material
LW630
Diameter
4 mm
Standards
DIN 6527 A/B
Machinable material
Aluminium
Plastic
Packs of
5 pc(s).
Net weight
0.08 kg
Gross weight
0.094 kg
Customs tariff number
82077031
EAN
4028177704152
ETIM 9
EC000162
ETIM 8
EC000945
ECLASS 8.0
36609211
Product description
Milling bit, alu. & synthetics, 4mm