Connection bracket for circuit-breaker component adaptors

Article number: SV 9342.570

Pre-assembled, laminated flat copper for connecting standard, commercially available circuit-breakers.

Article number:
SV 9342.570
Product description
Pre-assembled, laminated flat copper for connecting standard, commercially available moulded case circuit-breakers (MCCB).
Material
Electrolytic copper F20
Note
Universal application for switchgear with a dimensional difference between the mounting level and the upper edge of the contact level of 20 ± 5 mm.
To fit Model No.
9342.500
9342.510
9342.540
9342.550
Version – laminated flat copper
Number of lamina: 6
Membrane width: 9 mm
Membrane thickness: 0.8 mm
To fit manufacturer (model)
ABB (T1, T1 UL, T2, T2 UL)
Eaton (NZM1, NZM1 UL, BZM B1)
Schneider Electric (NSC100, NSE75, NSE100)
Packs of
3 pc(s).
Net weight
0.096 kg
Gross weight
0.103 kg
Copper weight (kg per piece)
0.03
Customs tariff number
73182900
EAN
4028177551947
ETIM 9
EC002270
ECLASS 8.0
27409221
Product description
SV Connection bracket E-Cu, for circuit-breaker component adaptor, SV 9342500/510/540/550
Declarations
Declaration of conformity
Declaration of conformity UK
Data sheets
General technical information
Technical details