Ri4Power – System solutions

Busbar systems Ri4Power 185 mm

Busbar systems Ri4Power 185 mm

Component adaptor 185 mm

Busbar systems Ri4Power 185 mm

Contact hazard protection 185 mm

Busbar systems Ri4Power 185 mm

Connection block 185 mm

Busbar systems Ri4Power 185 mm

Busbar support (185 mm)

For flat copper bars 40/60/80/100/120 x 10 mm

Busbar systems Ri4Power 185 mm

System attachment for VX, TS

For attaching busbar systems with 185 mm centre-to-centre spacing in enclosures.

Busbar systems Ri4Power 185 mm

System attachment for TS, VX SE

For attaching busbar systems with 185 mm centre-to-centre spacing in TS/SE enclosures.

Busbar systems Ri4Power 185 mm

Busbars E-Cu

Length: 2400 mm/bar.

Busbar systems Ri4Power 185 mm

Busbar connector

For connecting busbars from 40 x 10 to 120 x 10 mm, no drilling required.

Busbar systems Ri4Power 185 mm

Connection adaptor

For the connection of round conductors. For bar systems with 185 mm centre-to-centre spacing.

Busbar systems Ri4Power 185 mm

Adaptor for RiLine Compact components

For mounting RiLine Compact components on 185 mm busbar systems