- Article number:
- SV 9640.291
- Product description
- For assembling cable connection systems.
- Material
- E-Cu
- Cross-section
- 1,354 mm²
- Length
- 1,091 mm
- Note
- May be cut individually to required length
- To fit
- Width: = 1,200 mm
- Packs of
- 1 pc(s).
- Net weight
- 13.15 kg
- Gross weight
- 13.17 kg
- Copper weight (kg per piece)
- 13.15
- Customs tariff number
- 74071000
- EAN
- 4028177569447
- ETIM 9
- EC001522
- ECLASS 8.0
- 27370303
- Product description
-
SV Maxi-PLS busbar E-Cu, L: 1091 mm, Maxi-PLS 2000